Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 950GC
2021
1976 Hours
ZIEGLER CAT
Brand
CAT 950GC
Category
Wheel Loaders
Serial Number
M5T04075
Unit Number
EQ0006545
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 950GC
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 950GC
Year
2021
Working hours
1,976 h
Print
Add to favorites
‹
›
×
Videos of CAT 950GC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
198,000
ZIEGLER CAT
North Mankato, MN
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 950GC
Ziegler CAT
Category
Wheel Loaders
Serial Number
M5T04075
Unit Number
EQ0006545
Catalog Number
10162434
Year
2021
Hours
1,976 h
Country
United States
Location
NORTH MANKATO, United States
Pricing
Price Excluding Tax
198,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Engine
Engine
Additional information
Cat Certified Used – 12 Month 1000 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
950 GC WHEEL LOADER
950 GC WHEELLOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLE ARR, (LSD, LSD)
BKTA GP ST 115" 4.00YD3 FUS
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
CLEAN EMISSIONS MODULE
COLD WEATHER PACKAGE, AM-N
CONVERTER (24V TO 12V/15A)
COUNTERWEIGHT, 1368KG, STD
Customer Value Agreement (CVA) 2 year / 24 month CVA
FAN, STANDARD
FRAME, MANUAL LUBE, STD OSC
HYDRAULICS, 3V RC ANSI
LIGHTING, STANDARD
LIGHTS, 9 CONNECTORS
LIGHTS, WORKING, 4 HALOGEN
LINKAGE, STANDARD, 3V/QC
PRODUCT LINK, CELLULAR PL641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, AM/FM
REGIONAL PKG, AM-N
Remaining Factory Warranty Powertrain, Hydraulic and Technology coverage thru 9-16-2025 or 4000 hours, Emissions coverage thru 9-16-2026 or 3000 hours.
SEAT BELT, 3", AUTO-ANTI-CINCH
SINGLE AXIS LEVER 3 W/FNR
STEERING SYST, STANDARD
SUSPENSION SEAT, AIR
TIRES MAXAM
TOOL BOX
WARNING BEACON, LED
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement
2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
1
0
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
differential supports
Good
eng. enclose hood / stack
Good
fenders
Fair
LEFT FRONT FENDER HAS MINOR DENT
front frame
Good
fuel tank
Good
grab irons
Good
paint
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
5
0
0
parking brake functioning
Yes
rops certification plate
Yes
CERTIFICATION IS IN PLACE.
safety decals in place
Yes
safety decals legible
Yes
safety locks / pins
Yes
service brakes functioning
Yes
back up alarm
Good
camera(s)
Good
horn
Good
rops
Good
THE ROPS ARE CLEAN.
seat belt / date
Good
REPLACED 9-23
gauges, operator station, console
22
0
0
diesel exhaust fluid (def) level - gauges, operator station, console
80%
fuel level - operator station
100%
current o&mm
Yes
air conditioner
Good
COOLING.
armrests
Good
cab filter / heat vent louvres
Good
dash console
Good
door latches / hinges / seals
Good
floor boards / mats
Good
gauges
Good
headliner
Good
heater / defroster
Good
hour meter - gauges, operation station, console
Good
ACCURATE.
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
mirrors
Good
monitoring display
Good
radio
Good
seat cushions / suspension / type
Good
switches
Good
transmission controls
Good
CONSOLE & IMPLEMENT SHIFT.
visor / sunshade
Good
windows
Good
windshield wipers
Good
engine
9
0
0
apparent other engine damage
No
blow by
No
epa decal legible
Yes
TIER 4 FINAL.
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
notes - engine
THE ENGINE IS PERFORMING NORMAL.
oil pressure (h/l/n)
NORMAL
smoke color (b/d/l/w)
NORMAL
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
4
0
0
aftertreatment system codes
No
leaks / type
No
notes - emissions
THE EMISSIONS SYSTEM IS PERFORMING NORMAL.
aftertreatment heat shields / guards
Good
def lines / wiring
Good
diesel exhaust fluid (def) tank
Good
diesel particulate filter (dpf) condition / service hours
Good
cooling system
9
0
0
compression in radiator
No
coolant leaks
No
oil in anti-freeze
No
standard radiator
Yes
notes - cooling system
THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 75 DEGREE WEATHER.
anti-freeze level / color / condition
Good
NORMAL COLOR & LEVEL.
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
HYDRAULIC
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
7
0
0
block heater
Yes
ether aid
Yes
jump start terminal
Yes
signal lights
Yes
alternator
Good
batteries / cables / master disconnect
Good
beacon / strobe
Good
product link / condition
Good
PRO PL641
starter / type
Good
wiring
Good
work lights
Good
transmission
13
1
0
mag screens checked
No
transmission - noisy
No
notes - transmission
THE TRANSMISSION IS PERFORMING NORMAL.
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
lines / fittings - transmission
Good
oil filter condition (cut) - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
STALLING NORMAL.
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Fair
steering
9
0
0
notes - steering
THE MACHINE IS STEERING NORMAL.
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
pumps
Good
STEERING PUMP WAS REPLACED 12-23 AT 1030 HOURS.
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
valves
Good
brake
7
1
0
holds in park
Yes
leaks - brake
No
holding what gear?
HOLDS IN SECOND GEAR STALL.
notes - brake
ALL BRAKES ARE FUNCTIONING NORMAL.
accumulator
Good
control valve
Good
lines
Good
lines / tubes
Fair
parking brake - brake
Good
pedal
Good
pump - brake
Good
type (wet, dry)
Good
WET INTERNAL.
hydraulics
11
0
0
leaks - hydraulics
No
notes - hydraulics
THE HYDRAULICS ARE PERFORMING NORMAL.
accumulator charge - ride control
Good
FUNCTIONAL.
bucket & hoist kickout
Good
control linkage
Good
filter condition (cut)
Good
THE OIL IS ORIGINAL WITH THE LAST SAMPLE TAKEN AT 1780 HOURS AGO. THE SAMPLE RETURNED NORMAL.
hose lines
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
9
0
0
standard lift
Yes
bucket capacity
4.75YD
bucket s/n - bucket
3544856
notes - bucket
THE BUCKET IS IN GOOD FUNCTIONAL CONDITION.
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket
Good
bucket sides
Good
cutting edges
Good
BASE EDGE IS IN VERY GOOD CONDITION.
loader frame
Good
loader pins & bushings
Good
quick coupler
Good
segments
Good
CAN STILL BE CHANGED.
final drives
5
0
0
differentials
Good
front axle
Good
rear axle
Good
trunion
Good
wheel lugs & rims - final drives
Good
tires
Tire Size - TIRES
23.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
MAXAM MS202
80
No
Yes
No
Left Rear
MAXAM MS202
80
No
Yes
No
Right Front
MAXAM MS202
80
No
Yes
No
Right Rear
HERCULES H-DR325
95
No
No
No
comments, misc. repairs, general remarks
comment 1
THE MACHINE HAS GOOD OPERATION AND PERFOMRANCE WITH SMOOTH ENGINE & NORMAL SHIFTING TRANSMISSION.
comment 2
THERE IS CORROSION TAKING PLACE AROUND THE MACHINE ON UNPAINTED HOSE FITTINGS AND VALVE BLOCKS.
general condition
3
0
0
et product status report download
Yes
logged / active codes
No
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 950GC on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.