Quick Search

CAT 930M

CAT 930M

CAT Certified
Year
2017
Working hours
1,928 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Florence, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 930M
Blanchard Machinery Co.
CategoryWheel Loaders
Serial NumberKTG03426
Unit NumberPU000244
Catalog Number10133524
Year2017
Hours1,928 h
CountryUnited States
LocationFLORENCE, United States
Pricing
Price Excluding Tax135,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary HydraulicsAuxiliary Hydraulics
BucketBucket
Lift - StandardLift - Standard
Ride ControlRide Control
ROPS - EnclosedROPS - Enclosed
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
LightingLighting
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
CounterweightCounterweight
Steering Type - WheelSteering Type - Wheel
Radio - AM FM CD RadioRadio - AM FM CD Radio
Additional informationINCLUDES BUCKET

CAMERA, REAR VIEW
HYD,3V,CPL RDY,STD
Online Owner's Manual
Protection 12mo/1000hr POWERTRAIN & HYDRAULICS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2020
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/ FM/ CD with Bluetooth installed
  • GoodAir ride suspension
  • Fairlabels worn
  • Fairlabels worn
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed, level is full
  • Good
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodElectric
  • Good
  • Good
transmission
1320
  • No
  • No
  • Good
  • Fairlabels worn
  • Good
  • Good
  • Good
  • Fairwear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHas both
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInternal
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • No
  • Yes
  • 108" G/P Installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Overall 84% service life remaining
  • 20.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan32/3285NoYesNo
Left RearTitan30/3285NoYesNo
Right FrontTitan28/3280NoYesNo
Right RearTitan30/3285NoYesNo
general condition
210
  • YesPSR report attached
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering