Quick Search

CAT 914

CAT 914

CAT Certified
Year
2022
Working hours
176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Eau Claire, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 914
Fabick CAT
CategoryWheel Loaders
Serial NumberJC300770
Unit NumberJC300770
Catalog Number10121382
Year2022
Hours176 h
CountryUnited States
LocationEau Claire, United States
Pricing
Price Excluding Tax169,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information*W17730 POMPS TIRES 17.5R25
ALARM, BACK-UP
BUCKET-GP, 2.4 YD3, FUS, BOCE
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
COLD WEATHER PACKAGE
CTWT, HIGH LIFT/AGG 2579 LBS
FENDERS, FULL COVER
HEATER AND AIR CONDITIONER
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI
JUMPER HOSE, 3V, TWIST, FUSION
KICKOUT, RTD, ROTARY SENSOR
LANE 3 ORDER
LIGHTS, AUX, LED
LIGHTS, ROADING, RH DIP, LED
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR, PL243
QTY(4)NOKIAN HAKKAPELITTA*
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
STEERING, STANDARD
TOOL BOX
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • Hydrostatic transmission in good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1000
  • Yes
  • No
  • 2.1 yard
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 85%
  • Overall good condition
  • 17.5R25
comments, misc. repairs, general remarks
  • Overall good condition
general condition
300
  • Yes
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering