Komatsu D65PX-17

Komatsu D65PX-17

Price
112,484 USD
Year
2014
Working hours
9106 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu D65PX-17
CategoryDozers
Serial Number2464
Unit Number2464
Catalog NumberCU4377786
Manufacturing Year2014
Hours9106 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$112,484
Tax (19%)$21,372
Price Including Tax$133,856
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 25 %
UNDERCARRIAGE TRACK ROLLERS: 25 %
UNDERCARRIAGE IDLERS BACK: 25 %
UNDERCARRIAGE IDLERS FRONT: 25 %
UNDERCARRIAGE SPROCKETS: 25 %
ENGINEPOWER: 223 HP
BLADE CONDITION: 50 %
BLADE WIDE: 4000 MM
BLADE CAPACITY: 3.9 CBM
OPERATING WEIGHT: 22.7 T
TRACK SHOES (PADS) WIDE: 915 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone