Komatsu D65E

Komatsu D65E

Price
24,500 USD
Year
1984
Working hours
9091 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu D65E
CategoryDozers
Serial Number45359
Catalog NumberCU4264491
Manufacturing Year1984
Hours9091 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$24,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
WINCHWINCH
BLADE, SBLADE, S
STEER, LEVERSTEER, LEVER
Additional InformationKomatsu 6-cylinder diesel model SD125-1*** ASIAN DOMESTIC MODEL D50A17 SAME AS D65E
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • No
  • Yes
  • Good
  • PoorTop roller frame guards rusted through on both sides
  • PoorFaded, paint chips and surface rust over machine areas
  • Good
  • Good
  • Good
  • Good
  • GoodMounted under winch
  • GoodScreen side and rear guard
  • Good
safety items
  • Yes
gauges, operator station, console
  • Good
  • PoorLower seat cushion weathered and cracked, seat suspension broken,
  • Good
  • PoorWarning lights not working
  • Good
engine
  • No
  • No
  • No
  • Powered by Komatsu 6-cylinder diesel model SD125-1
  • Yes
  • No
  • YesSlight
  • GoodStarts and runs good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • FairBatteries were dead had to jump start, machine restarted after running
  • Good
  • Good
transmission
  • Good
  • FairHas some play in controls
  • Good
  • GoodShifted good through speeds
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • GoodSteers good,
  • Levers have some travel (could use adjustment)
brake
  • Brakes working
hydraulics
  • FairHas some play in controls
  • Good
  • FairBoth lift cylinders seeping/leaking from packing
  • GoodOperates good
blade
  • GoodGood condition and has a flip left
  • FairFace shows some wear and denting
  • FairTilt arm and tilt cylinder mounting pins as how some wear, push arm mounting pins at blade show some wear
  • FairShows some wear in push arm trunnions
  • 112 ft wide straight blade
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front169165
Carrier Rollers Rear14614291105
Idlers Front26267676
Links106106113113
Pins & Bushings (External)58589696
Track Roller 31951942522
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Average Life Remaining - UNDERCARRIAGE37%
Carrier RollersRight front carrier roller has bad bearing
Notes - UNDERCARRIAGEUndercarrige worn, on runout
Notes - UNDERCARRIAGE 1Left front idler guard bent, lower roller flanges contacting pin bosses
SegmentsSprockets worn
comments, misc. repairs, general remarks
  • Runs and operates good
ripper / grapple / winch
  • Good
  • Good
  • Yes
  • Hyster 60,000lb winch, 7/8in cable model #W6F, operated in both directions with no load
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone