Caterpillar D8T

Caterpillar D8T

Price
730,900 USD
Year
2015
Working hours
3992 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00310
Unit Number14G04707
Catalog NumberCU2418183
Manufacturing Year2015
Hours3992 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$730,900
Tax-
Price Including Tax-
Features
Additional Information8 RIPPER, MULTI SHANK
8SU/U DOZER, DUAL TILT GUARD
8U BLADE AS W/RK GRD& W.PLT
ACCUGRADE READY, DUAL TILT
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, ARCTIC
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUS, ARCTIC
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENG SN: ENG00760
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, DUAL TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD, ARCTIC
FLUIDS, STANDARD
FREIGHT, TACOMA PORT OF ENTRY
FUEL SYSTEM, FAST FILL
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAST FUEL
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHT, BASIC
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
PUSH ARMS, DUAL TILT, STD
RADIATOR, 6.35 FPI, DEBRIS
ROLL ON-ROLL OFF
SEAT, HEATED & VENTILATED
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, ARCTIC
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone