Caterpillar D8T SU

Caterpillar D8T SU

Price
442,000 USD
Year
2015
Working hours
6136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T SU
CategoryDozers
Serial NumberFMC00404
Unit NumberLKE02773
Catalog NumberCU2421971
Manufacturing Year2015
Hours6136 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$ 442,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
INSTRUCTION, DOMESTIC
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT
RADIATOR, 6.35 FPI, DEBRIS
ENGINE, BASIC
PRECLEANER, BASIC
BRAKES, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" MS, PPR
CARRIER ROLLERS, SUSPENDED
FAN, SINGLE TILT
HYDRAULICS, RIPPER
ALTERNATOR, 150AMP, BASIC
BATTERIES, HEAVY DUTY
LIGHT, BASIC
HEATER, ENGINE COOLANT (120V)
SEAT, AIR SUSPENSION
CAB, SINGLE PANE GLASS
VISIBILITY AR, BASIC
OPERATORS AR, STANDARD
PRODUCT LINK, SATELLITE PL321
CONTROL, BASIC, SINGLE TILT
GUARDS, BOTTOM, STANDARD
FUEL SYSTEM, STANDARD
ENGINE COOLANT, STD (-37C)
FLUIDS, STANDARD
ANTIFREEZE WINDSHIELD WASHER
MANUAL, ENGLISH
FAN SPEED, LOW, COLD WEATHER
GRAB HANDLES, PUSH ARM
DRAINS, ECOLOGY, POWERTRAIN
GUARD, FUEL TANK
TOOTH, MULTI-SHANK RIPPER
CYLINDERS, LIFT, BASIC
8SU/U BULLDOZER, BASIC
PUSH ARMS, SINGLE TILT, STD
ROLL ON-ROLL OFF
FINAL DRIVES, STANDARD
GAUGE, STANDARD
PRICED 08/22/18 MJR
RIPPER, MULTI SHANK CX300553
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone