Caterpillar D6T

Caterpillar D6T

Price
288,178 USD
Year
2013
Working hours
4733 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberSLJ01095
Unit Number0SLJ01095
Catalog NumberCU2300010
Manufacturing Year2013
Hours4733 h
CountryUnited States
LocationLA
Pricing
Price Excluding Tax$288,178
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional Information6SU XW BULLDOZER
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 95AMP
BASIC ARRANGEMENT
BLADE, 6SU XW
CAB
CONTROL, WINCH / RIPPER
COVER, CONSOLE, WINCH & RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FINAL DRIVE, XW
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
HANDLES, HEAVY DUTY, SWEEPS
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHTS, SWEEPS
NON-ACCUGRADE
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, TURBINE W/SCREEN
PRODUCT LINK, CELLULAR PL522
SCREEN, REAR
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TOWING DEVICE, PULL-HOOK
TRACK, 760MM / 30" MS S1
UNDERCARRIAGE, S1, PART GUIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone