Caterpillar D6RIIXL

Caterpillar D6RIIXL

Price
65,000 USD
Year
2006
Working hours
14541 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6RIIXL
CategoryDozers
Serial NumberAAX01495
Unit NumberEQ044564
Catalog NumberCU2425946
Manufacturing Year2006
Hours14541 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$65,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STEER, LEVERSTEER, LEVER
Additional InformationD6
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesDuring service
  • No
  • Good
  • Good
  • GoodBattery key door latch broken off
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairMissing pin and latch broken off
  • GoodCab
  • Good
  • Good
safety items
  • Yes
  • Poor
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • PoorRt side latch asse esp. bad to the point you cant run that machine with that racket. Left is a little better, not much
  • Good
  • PoorSo bad we need to either replace or remove it
  • Good
  • Good
  • PoorStick holding it up in rear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • PoorHalf inop. No washers
  • No
  • Yes
  • No
  • Working cab radio installed
engine
  • GoodRed
  • Good
  • Engine runs well
  • Normal
  • Light
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • YesMinor
  • No
cooling system
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • YesMinor possible, low
  • Yes
  • Radiator is low
electrical, starting and charging system
  • Good
  • Good
  • GoodRear lights loose
  • No
  • No
  • No
  • Starts & charges well
  • Good
  • Fair
transmission
  • Good
  • FairHesitant at times
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesLeak(s) at lower guards
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Overall ok
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Fair
  • Fair
  • Good
  • Good
  • PoorBoth leaking
  • YesMinor
  • Operates well
  • Good
  • Good
  • Fair
  • Good
blade
  • Good
  • Fair
  • Good
  • GoodPlated
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Noticeable wear throughout and overall ok
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftRt leaking
Track Shoes Width / Type24" SG Shoes
Carrier Rollers Front193 mm194 mm1512
Idlers Front23 mm25 mm18
Track Roller 120 mm20 mm2525
Track Roller 219 mm19 mm2020
Track Roller 319 mm19 mm2020
Track Roller 519 mm19 mm2020
Track Roller 619 mm19 mm2020
Track Roller 721 mm21 mm3232
Track Shoe Grouser Height7575
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterTrack adjusters good
Carrier RollersSystemOne Rollers
Equalizer BarOK
Notes - UNDERCARRIAGELower center track wear guide guards installed
Pins & Bushings (External)Not turned
Idlers Rear24 mm23 mm11
Links128 mm128 mm3232
Pins & Bushings (External)68 mm68 mm6060
Segments6060
comments, misc. repairs, general remarks
  • Inspection performed @ 14,551 hrs
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone