Caterpillar D6NXL

Caterpillar D6NXL

Price
160,000 USD
Year
2015
Working hours
2945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER01131
Unit NumberG15-433M
Catalog NumberCU4389155
Manufacturing Year2015
Hours2945 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • PAT BLADE • ARO • ULTRA LOW SULFUR DIESEL FUEL

AIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, STD PKG
CATERPILLAR PRODUCT LINK 321
CCU (CAT CERTIFIED USED)
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
ENG S/N C8N34470
ENGINE US
GUARD GUIDING CENTER, HD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, XL
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
UNDERCARRIAGE, HEAVY DUTY, XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesWipe out the cab
safety items
  • Good
  • Good
  • Good
  • GoodErops
  • PoorApril 2015 _out
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPerfrom a service
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • PoorHad to jump _would not restart after sitting
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • FairEnd bits put on the wrong sides_flip the center and install the ends on the correct sides
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Roller17616
Front Idler27.528
Links114.545
Pins & Bushings6340
Rear Idler26.520
Track Roller 12140
Track Roller 220.535
Track Roller 320.535
Track Roller 620.535
Track Roller 720.535
Track Shoes (Width)24" 4440
Equalizer BarGood
Pivot ShaftGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Brand of U/CCat
Equalizer BarGood
Pivot ShaftGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone