Caterpillar D6NXL

Caterpillar D6NXL

Price
195,000 USD
Year
2015
Working hours
1730 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXL
CategoryDozers
Serial NumberPER00980
Unit Number3160870
Catalog NumberCU4249917
Manufacturing Year2015
Hours1730 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, STD PKG
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
ENGINE US
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
MAINTENANCE PACKAGE
NO GUIDING GUARD
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, XL
TRACK, 24", ES, XL, HD
UNDERCARRIAGE, HEAVY DUTY, XL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone