Caterpillar D6NLGP

Caterpillar D6NLGP

Price
158,000 USD
Year
2012
Working hours
4338 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberGHS01356
Unit NumberGHS1356
Catalog NumberCU4371688
Manufacturing Year2012
Hours4338 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$158,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationACCUGRADE READY, CAB
BLADE, ACCUGRADE READY, LGP
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS,EPA FLEX (PEC)
COLD WEATHER PACKAGE 120V
COMPLETE STORAGE PROTECTION
GUARD PACKAGE, HEAVY DUTY
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PROTECTION PACKAGE, CAB
TRACK, 33", ES, LGP, HD
UNDERCARRIAGE, LGP, HEAVY DUTY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • GoodLeft door has a small dent
  • Good
  • Good
  • Good
  • FairFaded and scratched
  • FairSmall bend in top left.
  • GoodOnly on rear
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • GoodGood but out of date
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • GoodGreen
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • When you throttle up
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • GoodAll worked
transmission
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • GoodNew pins and bushings
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGENEW HD U/C all except shoes. Shoes are good
Track Shoes Width / Type33 inch pads
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone