Caterpillar D6NLGP

Caterpillar D6NLGP

Price
191,889 USD
Year
2014
Working hours
4011 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA01797
Unit NumberEM2131082
Catalog NumberCU4391528
Manufacturing Year2014
Hours4011 h
CountryUnited States
LocationSavannah, GA
Pricing
Price Excluding Tax$191,889
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationACCUGRADE READY CAB. AC
AIR CLEANER, STANDARD
AM/FM RADIO
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CATERPILLAR PRODUCT LINK 522
DEMAND FAN STANDARD
GUARD GUIDING CENTER, HD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HD U/C 0418
HYDRAULIC OIL, STANDARD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
UNDERCARRIAGE, HEAVY DUTY, LGP
TRACK, 34", ES, LGP, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone