Caterpillar D6NLGP

Caterpillar D6NLGP

Price
209,000 USD
Year
2015
Working hours
2759 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02542
Unit Number181U064
Catalog NumberCU4395043
Manufacturing Year2015
Hours2759 h
CountryUnited States
LocationSpringfield, IL
Pricing
Price Excluding Tax$209,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
DIFF STEERDIFF STEER
SWEEPSSWEEPS
SCREENSSCREENS
Additional InformationPICTURES AS OF: 12/13/18 2758 HOURS

ACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGrill around front lights dented.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • GoodNovember 2014.
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesParts CD.
  • Yes
  • Cab and interior in VGC.
  • Good
  • GoodClean, no sagging.
  • Good
  • Good
  • Good2758 hrs.
  • Good
  • GoodGood condition, CAT decal peeling.
  • GoodCloth air ride seat.
  • Good
  • GoodAll working correctly.
  • Yes
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • Engine starts and runs correctly.
  • Normal, 86 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • GoodBatteries are clean and secured.
  • Good
  • Good
  • Good
  • GoodAll working.
  • No
transmission
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good1975 rpm.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • 1.5
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor wear in tilt cylinder pins.
  • No
  • Hydraulic functions operate correctly.
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor dents/scrapes.
  • GoodMinor wear/movement.
  • Good80% remaining, edges not flipped.
final drives
  • Good
  • Good
  • Yes
  • Oil levels are correct, oil looks clean.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 840.640.42728
Track Shoe Grouser Height72.972.41718
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Bottom RollersCAT system-one
Cannon / Track AdjusterGood, chrome sleeves GC.
Carrier RollersCAT system-one
Equalizer BarNo wear/movement in pins.
Idlers / TypeCAT system-one relieved center tread.
Link / Brand / Part NumberCAT system-one.
Carrier Rollers Front1761751518
Idlers Front48481414
Idlers Rear48481414
Links34.035.12718
Pins & Bushings (External)72.972.41718
Pins & Bushings (Internal)11.411.21824
Segments2092092626
Track Roller 140.640.42728
Track Roller 242.242.21717
Track Roller 341.441.92218
Track Roller 4GuardGuard
Track Roller 540.941.72520
Track Roller 641.442.42215
Track Roller 741.941.91818
Pivot ShaftGood, no leaks.
SegmentsGC
Track Shoes Width / Type33” extreme service.
comments, misc. repairs, general remarks
  • Inspected 12-13-18 at 2758 hrs.
emissions
  • GoodPassed after-treatment regeneration system test.
  • GoodOriginal DPF.
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone