Caterpillar D5KXL

Caterpillar D5KXL

Price
63,500 USD
Year
2011
Working hours
3447 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5KXL
CategoryDozers
Serial NumberWWW01375
Unit Number11NE1111
Catalog NumberCU4391943
Manufacturing Year2011
Hours3447 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$63,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
Additional InformationCANOPY ROPS HEATER
INSTRUCTIONS ANSI
STANDARD DRIVE
HYDRALICS 3 VALVE STANDARD
D5K XL CONFIG 1
BLADE D5K XL
D5K XL TRACTOR
COUNTERWEIGHT OMMISSION
DRAWBAR STANDARD
GUARD REAR OMISSION STD
LIGHTS 6"
CONTROL BLADE, NON ACCUGRADE
GRILL RADIATOR HD
SOUND SUPPRESSION OMMISSION
SEAT VINAL AIR SUSP HEATED
TRACK 20" MS SYSTEMONE
UNDERCARRIGE SYSTEM ONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairScratched a little. Right cat sticker torn off
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft step has one bar broken loose
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairComing apart
  • Good
  • Good
  • FairBottom cushion torn
  • Good
  • Good
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Some oil build up around injector lines where they screw into the head. Not real bad.
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Speed control on joystick is sticking bad. Switch does not return to neutral position
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • FairSlack in barrel mount for cylinder
  • Good
  • Good
  • FairBlade angle is hard to get to neutral. Could be valve or switch control problem.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • FairHas some welding done on right top. See picture
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Bottom RollersGood
Carrier Rollers#6 roller on left side shows signs of leaking.
Idlers / TypeGood
Notes - UNDERCARRIAGESystem One
SegmentsGood
Track Shoes Width / Type20”
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone