Caterpillar D10T

Caterpillar D10T

Price
375,000 USD
Year
2012
Working hours
28303 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D10T
CategoryDozers
Serial NumberRJG03070
Unit Number136272
Catalog NumberCU4337624
Manufacturing Year2012
Hours28303 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$375,000
Tax-
Price Including Tax-
Features
Additional InformationNO BLADE INCLUDED WITH THE MACHINE.
MACHINE TO BE SOLD "AS IS", WHERE IS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • Faircoal in boxes
  • Fair* not with machine, loacted somewhere in yard, did not inspect
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair* hood front plastic supports one missing one worn out, rubber latch on rh side misisng
  • Good
  • Good
  • Fair* loose clamps on hoses from precleaner bowl to air box
  • Fair* RH GRILL GUARD BENT FINS
  • Fair* did not inspect powertrain screens, oil would need to be drained to inspect
  • Good
  • Good* lights missing in step boxes
  • Poor* gaurd that has been left on machine ( under machine) bent bolts and missing bolts
  • YesWASH WAS PERFORMED, CAB COULD USE CLEANING ONCE PANELS IN PLACE
  • YesHYD- 241000 POWERTRAIN- 4945121 RH FINAL- 4945113 LH FINAL- 4950121 COOLANT- 110912 ENGINE- 4959037
  • APPEARS GOOD
safety items
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Poor* RIPPER SHANK PIN LOCK SHOULD BE CENTERED BETTER, COULD FALL OUT
  • FairNO STCKERS TO VERIFY DATE
  • No
  • No
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fair* FLOOR BOARDS NOT BOLTED DOWN, MAT NOT IN PLACE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair* FACE PLATE IS REMOVED, SITTING IN CAB, RADIO IS WORKING
  • PoorSEAT IS MISSING , ARM REST HAS BEEN REMOVED( ARMREST PARTS IN CAB
  • Good
  • Good
  • PoorWIPERS REQUIRE REPLACE
  • No
  • No
  • No
engine
  • GoodWERE DIRTY REPLACED PRIMARY AND SECONDARY DURING INSPECTION
  • GoodGRREN, GOOD TO -43 C
  • Good
  • Good
  • Good
  • Good
  • GoodINSPECTED FILTERS N DEBRIS FOUND
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes* LEAK AT BOTH STARTER GASKETS ( POWERTRAIN OIL)
  • No
  • No
  • LOW ILDE 72 PSI HIGH IDLE 97 PSI
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRH FRONT RAD GAURD FINS BENT
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • * GREEN COOLANT GOOD TO -43 C
electrical, starting and charging system
  • GoodCHARGING AT 28.8 VOLTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFRONT LIFT CYLINDER LIGHTS NOT WORKING, RIPPER LIGHT NOT WORKING, RH REAR LIGHT MISSING, STEP LIGHTS MISSING
  • YesACTIVE EVENT FOR POWERTRAIN MANUAL CLOCK ALIGNMENT
  • Yes
  • Yes
  • Yes
  • STARTER DRAW TEST 25.8 VOLTS
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair* COLD CONDIOTNS DID NOT PERFORM STALL
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • * BOTTOM TRANS GAURD MOUNT BOLTS MISSNG AND BENT BOLTS
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • DID NOT TEST COLD CONDITION
hydraulics
  • GoodNA
  • Good
  • Good
  • GoodINSPECT HYD RETURN FILTER NO DEBRIS FOUND
  • Good
  • FairLH ROD SEAL LEAKING
  • Good
  • Poor* RIPPER FUNCTION EXTREMETLY SLOW UNTIL HIGH IDLE APPLIED, SUSPECT LOW PILOT PRESSURE MORE TROUBLESHOOTING REQUIRED
  • Good
  • Good
  • GoodNA
  • YesLH BLADE LIFT CYLINDER ROD SEAL
blade
  • FairNOT ON MACHINE
  • FairNA
  • FairNOT ON MACHINE
  • FairNOT ON MACHINE
  • Good
  • FairNOT ON MACHINE
  • FairNOT ON MACHINE
  • FairNA
  • FairNOT ON MACHINE
  • FairNA
  • FairNOT ON MACHINE
  • FairNA
  • FairNOT ON MACHINE
  • NOT ON MACHINE - NO BLADE INCLUDED WITH THE MACHINE
final drives
  • Good
  • Good
  • Fair* BOLT MISSING FOR PLANETARY CARRIER MOUNT REQUIRES RELACE
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front51.658.26535
Idlers Front25264048
Idlers Rear27265648
Links19.447.27282
Pins & Bushings (Internal)16.316.73232
Track Roller 154.660.65030
Track Roller 257.359.34030
Track Roller 359.659.33030
Track Roller 457.660.44030
Track Roller 560.660.83030
Track Roller 662.562.92020
Track Roller 761.261.52525
Track Shoe Grouser Height35.133.3112115
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftFairCRACK IN FRAME BY BORE FOR PIVOT SHAFT
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGETRACK PADS GOOD, TRACKS COULD USE ADJUSTEMT RUBBING AGAINST TRACK FRAME, UNDERCARRIAGE IS WORN OUT
Bottom RollersLH FRAME INNER ROLLER CAP BOLT MISSING
Cannon / Track AdjusterBOTH CANNON SEALS LEAKING
Notes - UNDERCARRIAGE* LH AND RH CANNON SEALS LEAKING, MISSING ROLLER CAP BOLT INSIDE LH TRACK( BOLT IS NOT BROEKN OFF JUST MISSING)
emissions
  • Good
  • Good
  • No
  • NA
ripper / grapple / winch
  • Good
  • FairNA
  • FairNA
  • FairNA
  • FairNA
  • FairNA
  • Good
  • FairNA
  • FairNA
  • Good
  • FairNA
  • Fairlh ripper lift rod pin not taking grease, rh ripper lift base pin not taking grease
  • FairLH RIPPER TILT BASE PIN NOT TAKING GREASE
  • FairNA
  • FairRIPPER SHANK PIN LOCK NEEDS TO BE CENTERED COULD FALL OUT
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone