Caterpillar D6N LGP

Caterpillar D6N LGP

Price
240,000 USD
Year
2018
Working hours
2368 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N LGP
CategoryDozers
Serial NumberSGG00286
Unit Number17NE3078
Catalog NumberCU4491553
Manufacturing Year2018
Hours2368 h
CountryUnited States
LocationElcamp, TX
Pricing
Price Excluding Tax$ 240,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
ARO INSTALLATION, VPAT
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB COMFORT PACKAGE
DIRECT DRIVE FAN, REVERSIBLE
DUAL CONTROL PACKAGE
FUEL ANTIFREEZE, -45C (-50F)
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
GUARD,REAR,DRAWBAR & WINCH RDY
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LIGHTS
MANUAL, ENGLISH
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PTO FILTER, WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UC, LGP, SYSTEMONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • FairDecal on hyd tank peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • FairFaint
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAll blades worn / falling apart
  • FairTop right a/c louvre broken
  • Good
  • Cab dirty
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • FairUnknown last service filters are not marked
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • FairReturn filter leaking ( top of hydraulic tank )
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGESystem One Undercarriage
SegmentsGood
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGEUndercarriage in good shape / approx 40% worn
Cannon / Track Adjuster*****Left track is loose / Needs to be adjusted
Equalizer BarGood
emissions
  • No
ripper / grapple / winch
  • *** Rear PTO Lines Equipped
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 2000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone