Caterpillar D4KLGP AS

Caterpillar D4KLGP AS

Price
90,602 USD
Year
2016
Working hours
1724 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D4KLGP AS
CategoryDozers
Serial NumberKR202293
Unit NumberKR22293
Catalog NumberCU4484444
Manufacturing Year2016
Hours1724 h
CountryUnited States
LocationEl Dorado, AR
Pricing
Price Excluding Tax$ 90,602
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, D4K LGP, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO
COUNTERWEIGHT, OMISSION, STD
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
GUARD,TRK GUIDING,CENTER,SALT
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 4
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SCREEN, REAR, CAB
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
SWEEPS, FRONT
TRACK, 25", MS, SALT, LGP
UNDERCARRIAGE, SALT
SWEEPS, REAR
HEATER, ENGINE COOLANT (120V)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone