Liebherr A308

Liebherr A308

Price
16,447 USD
Year
1996
Working hours
7800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr A308
Categorywheel excavator
Serial Number3740207
Unit Number22041314
Catalog NumberCU4429496
Manufacturing Year1996
Hours7800 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$16,447
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STICK, MEDIUMSTICK, MEDIUM
LEVELING BLADELEVELING BLADE
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
STICK LOWERING CONTROL VALVESTICK LOWERING CONTROL VALVE
BOOM, 3 PIECEBOOM, 3 PIECE
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • hydraulics
  • bucket
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
gauges, operator station, console
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
  • Fair
  • Fair
  • Fair
bucket
  • 500mm. 900mm. et curage fixe de 1500mm. le tout en attache directe.
comments, misc. repairs, general remarks
  • FR-15
boom & stick
  • Volée variable + déport pied de flèche.
tires
  • 70%
  • FIRESTONE UTILITY DURAFORCE
  • 405/70R18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone