Caterpillar M320F

Caterpillar M320F

Price
214,654 USD
Year
2016
Working hours
610 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M320F
Categorywheel excavator
Serial NumberF2W00434
Unit Number160013
Catalog NumberCU4380239
Manufacturing Year2016
Hours610 h
CountryUnited States
LocationPA
Pricing
Price Excluding Tax$214,654
Tax-
Price Including Tax-
Features
Accessories
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationM320FL - Disclaimer: Attachments Not Included. *Pricing and availability subject to change. Additional features may be available. Contact Cleveland Brothers Cat for more details.

B LINKAGE 24" HD BUCKET
LIGHTS, LED
SPEED 21.7 MPD
CAB 70/30
OSC, AXLE LOCK, AUTOMATIC
COUNTERWEIGHT 8156 LBS
STICK 9'2", A-LUBE
*JOYSTICK PATTERN, CHANGEABLE
*CONTROLLER, ELECTRONIC
*CAMERA, SIDE & REAR VIEW
*COUPLING, QUICK DISC MPF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone