Caterpillar M318D

Caterpillar M318D

Price
59,000 USD
Year
2008
Working hours
7329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberW8P00743
Unit NumberEQ119923
Catalog NumberCU4399657
Manufacturing Year2008
Hours7329 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Additional Information23 MPH HIGH AMBIENT
ADJ. HYDRAULIC SENSITIVITY
ALARM, BACK-UP
BATTERY, HEAVY DUTY
BOOM, VA - VARIABLE ADJUSTABLE
CONTROLLER, ELECTRONIC
COUNTERWEIGHT, 8818 LBS
HYDRAULIC OIL, MINERAL
LINES, MPF VA BOOM
MIRRORS
OUTRIGGERS,FRONT
OUTRIGGERS,REAR
PATTERN CHANGER, HAND CONTROL
PEDAL, HPF/HAMMER
RAIN PROTECTOR, CAB FRONT
REARVIEW CAMERA
SEAT, DELUXE
STEPS, TOOLBOX, UPPERCARRIAGE
TIRES, MITAS 10.00-20 DUAL
VALVE, ANTI DRIFT TOOL CONTROL
VALVE, ANTI DRIFT VA CYLINDER
WINDSHIELD, 70/30 SPLIT
INSTRUCTIONS, ENGLISH
GUARD, VANDALISM
COVER, STORAGE COMPARTMENT
CERTIFICATE OF ORIGIN
SPACER RINGS
PACKING RO-RO BY SEA/ BY TRUCK
PRODUCT LINK PL321SR
JOYSTICK, SLIDER/SLIDER
DECALS, NORTH AMERICA (ANSI)
LINKAGE, BUCKET W/O DIV.VALVE
MANUAL, PARTS
PRODUCT LINK REGISTRY
CONTROL, JOYSTICK STEERING
TOOLBOXES, UC, LEFT AND RIGHT
LIGHTS, REAR, LED
AXLES,STANDARD
BELT, SEAT 2
STICK, 9' 2
CONVERSION, UC FRONT/REAR
M318D WHEEL EXCAVATOR
LIGHTS,WORKING,CAB FRONT/REAR
MULTI E-VAC
LINES, MPF, 9'2 STICK
CLIMATE CONTROL
ENGINE S/N C6E07941
SOFTWARE,SOUTH EUR,NACD,ICELAN
BEACON, ROTATING , REMOVABLE
CONTROL, MCV/TOOLCONTROL
UNDERCARRIAGE, BOLT-ON/PIN-ON
KIT, RADIO INSTALLATION 24V
RADIO AM/FM 24V(USA)
TRAVEL SPEED LOCK
W/R 60 BUCKET
W/R 36 BUCKET (122750)
W/R COUPLER (122812)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone