Sullair 375HDPQ

Sullair 375HDPQ

Price
21,800 USD
Year
2010
Working hours
4592 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 375HDPQ
CategoryCompressed Air
Serial Number201004240016
Unit Number0AR5087
Catalog NumberCU1627922
Manufacturing Year2010
Hours4592 h
CountryUnited States
LocationSt. Joe, MO
Pricing
Price Excluding Tax$21,800
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

HITCH, 2" BALL
WEIGHT - 4440# W/RUNNING GEAR
375CFM 150PSI OUTPUT PORTABLE
CAT C4.4 130HP ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone