Quick Search

Sullair 185

Sullair 185

Year
2019
Working hours
760 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN POWER SYSTEMS
Dalhart, TX
+1 432 331 0042
Show phone number
Basic information
BrandSullair 185
WARREN CAT - MIDLAND (2)
CategoryCompressed Air
Serial Number201908070005
Unit NumberRP14824
Catalog Number10132600
Year2019
Hours760 h
CountryUnited States
LocationDalhart, United States
Pricing
Price Excluding Tax19,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSULLAIR 185 PORTABLE DIESEL AIR COMPRESSOR 185 CFM - 100 PSI
CAT ENGINE

185 CFM 100 PSI
4-WIRE LED TAIL LIGHTS
LOW FUEL SHUTDOWN
DISCHARGE TEMP (CDT)
AIR FILTER MAINT INDICATOR
CURBSIDE INSTRUMENT PANEL
AWF COMPRESSOR FLUID
PNEUMATIC INLET VALVE
DISCHARGE AIR CHECK VALVE
CLAM SHELL CANOPY
4-WIRE FLAT PLUG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering