Noram LTN8WL

Noram LTN8WL

Price
5,950 USD
Year
2012
Working hours
4088 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNoram LTN8WL
Categorylight tower
Serial NumberG8N10723
Unit NumberRP11733
Catalog NumberCU4555193
Manufacturing Year2012
Hours4088 h
CountryUnited States
LocationMidland, TX
Pricing
Price Excluding Tax$ 5,950
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information1-120V 30AMP RV
2-120V GFCI 15AMP DUPLEX RECPT
360 DEGREE ROTATE 28' 7" MAST
4-1000 WATT LIGHTS, 2" BALL
70 GALLON DIESEL TANK
CAT 1.1 LITER DIESEL
OIL & COOLANT SHUTDOWNS
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information1-120V 30AMP RV
2-120V GFCI 15AMP DUPLEX RECPT
360 DEGREE ROTATE 28' 7" MAST
4-1000 WATT LIGHTS, 2" BALL
70 GALLON DIESEL TANK
CAT 1.1 LITER DIESEL
OIL & COOLANT SHUTDOWNS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone