Allmand LTA20WV

Allmand LTA20WV

Price
8,250 USD
Year
2014
Working hours
878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAllmand LTA20WV
Categorylight tower
Serial NumberG7L12694
Unit NumberRP13454
Catalog NumberCU4573837
Manufacturing Year2014
Hours878 h
CountryUnited States
LocationTulsa, OK
Pricing
Price Excluding Tax$ 8,250
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information100 GAL FUEL CAPACITY
15/20 V 60 HZ CAT 2.2 BULLDOG
1P 2-120V 30A RV/
2-20A GFCI OUTLET PANEL
4EA 1250W SHO-HD LIGHTING
EXTENDED REAR TOWER SUPPORT
EXTERNAL SERVICE DRAIN
MAXI-LITE LIGHT TOWER VERTICAL
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information100 GAL FUEL CAPACITY
15/20 V 60 HZ CAT 2.2 BULLDOG
1P 2-120V 30A RV/
2-20A GFCI OUTLET PANEL
4EA 1250W SHO-HD LIGHTING
EXTENDED REAR TOWER SUPPORT
EXTERNAL SERVICE DRAIN
MAXI-LITE LIGHT TOWER VERTICAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone