York CHILL104T

York CHILL104T

Price
114,000 USD
Year
2013
Working hours
45 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandYork CHILL104T
CategoryUsed Ground Thawing Equipment
Serial Number2NYM018716
Unit NumberMEN068
Catalog NumberCU4363058
Manufacturing Year2013
Hours45 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$114,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

480 VOLTS / 3 PHASE / 60 HERTZ
AMPS
DESIGN FLOW RATE 238 GPM
EWT (F*) 54*
HEIGHT 105"
LENGTH 185"
LWT (F*) 44*
MIN. CIRCUIT AMPACITY 203
MIN. DUAL ELEMENT FUSE SIZE 225
OPERATING WEIGHT 10,723 LBS.
WATER VOLUME 58.9 GALLONS
WIDTH 92"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone