Caterpillar 289D

Caterpillar 289D

Price
66,200 USD
Year
2017
Working hours
145 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW07130
Unit NumberRUC0306
Catalog NumberCU4398973
Manufacturing Year2017
Hours145 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$66,200
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

FILM, SELF LEVEL, ANSI
STANDARD FLOW - 23 GPM
FILM, RIDE CONTROL, ANSI
SERIALIZED TECHNICAL MEDIA KIT
FAN, COOLING, DEMAND
CONVERSION ARRANGEMENT
PRODUCT LINK, CELLULAR PL240
DISPLAY, ADVANCED, LCD
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H2)
ROPS, ENCLOSED WITH A/C (C3)
CERTIFICATION ARR, (US/CANADA)
2017 MODEL
RETURN TO DIG/WRKTL POSITIONER
CONTROL, ISO, PROP, WT
SEAT,AIR SUSPENSION,CLOTH,HEAT
LIGHTS, HALOGEN
TRACK,RUBBER,450MM(17.7IN)BLCK
DUAL SELF LEVEL
LANE 3 ORDER
INSTRUCTIONS, ANSI, USA
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
QUICK COUPLER, HYDRAULIC
PACK, DOMESTIC TRUCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood18"
Percentage Worn10 to 15 %
Track / Belt Width18"
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE - 132 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone