Caterpillar 289C2

Caterpillar 289C2

Price
40,000 USD
Year
2013
Working hours
2406 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C2
CategorySkid Steer Loaders
Serial NumberRTD01030
Unit Number1018017
Catalog NumberCU4345533
Manufacturing Year2013
Hours2406 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
Additional Information2 SPEED TRAVEL
AIR CONDITIONER
AUXILIARY HYDRAULICS
BUCKET
EROPS
HEATER / DEFROSTER
LIGHTING
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • DECALS HAVE SOME SCRAPES
  • YesENGINE OIL SAMPLED
  • NoSALE LOT CLEAN
  • GoodBUCKET STEP SLIGHTLY BENT
  • Good
  • Good
  • Good
  • FairPAINT WORN OFF FRONT, SHOWING SOME RUST, REST OF MACHINE IS IN DECENT CONDITION
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSOME RUST
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED JULY OF 2018
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • NoMissing
  • Yes
  • Yes
  • 5/8
engine
  • Good
  • FairHAS SOME WEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoNO CORD
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Non cat filter
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairP/BS HAVE SOME PLAY
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBOLT ON CUTTING EDGE IS 10% WORN
  • .62 yd.3 78"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodTRACK BELTS HAVE A FEW CUTS ON TREADS AND INSIDE PORTION OF BELTS
Track / Belt ThicknessTread is 25/32", 22% worn based on new tracks that measure 32/32"
Track / Belt Width17 3/4"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone