Caterpillar 279D C3-H2

Caterpillar 279D C3-H2

Price
70,900 USD
Year
2015
Working hours
333 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D C3-H2
CategorySkid Steer Loaders
Serial NumberGTL03186
Unit NumberLKC01855
Catalog NumberCU2323973
Manufacturing Year2015
Hours333 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$70,900
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, NACD
PACKAGE, PERFORMANCE (H2)
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,VINYL,HEAT
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
TRACK, RUBBER, 15.7 IN (400MM)
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, MANUAL
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
PACK, DOMESTIC TRUCK
COUNTERWEIGHT,MACHINE,EXTERNAL
CONTROL, ISO, PROP, WT
FAN, COOLING, DEMAND
PRICED NEW
DISPLAY, BASIC, ANTI-THEFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone