Caterpillar 279C

Caterpillar 279C

Price
35,000 USD
Year
2010
Working hours
3764 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279C
CategorySkid Steer Loaders
Serial NumberMBT01436
Unit Number455507
Catalog NumberCU4321050
Manufacturing Year2010
Hours3764 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/3575/04-24-18
ENGINE, TIER 3 COMPLIANT
2010 CATERPILLAR 279C MT-LOADER
QUICK COUPLER, HYDRAULIC
AS IS / AS RECEIVED
DOOR, CAB, POLYCARBONATE
SEAT, COMFORT, AIR SUSPENSION
HYDRAULICS, HIGH FLOW XPS
COUNTERWEIGHT,MACHINE,EXTERNAL
PACKAGE, PERFORMANCE, (TL3)
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
78" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone