Caterpillar 272DXHP

Caterpillar 272DXHP

Price
42,750 USD
Year
2014
Working hours
1652 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272DXHP
CategorySkid Steer Loaders
Serial NumberETL00444
Unit Number139755
Catalog NumberCU2599152
Manufacturing Year2014
Hours1652 h
CountryCanada
LocationKamloops, BC
Pricing
Price Excluding Tax$42,750
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationAIR CONDITIONER
AM FM CD RADIO
AMICS
ANTI-THEFT SYSTEM
AUXILIARY HYDRAULICS
BEACON
BUCKET
ELECTRIC COUPLER
HEATER / DEFROSTER
HYDRAULICS, STANDARD FLOW
LIGHTING
PRODUCT LINK
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodPAINT SCRAPES AT TIE-DOWN POINTS
  • Good
  • PoorONE OF TWO SLABS MISSING ON RIGHT SIDE CTWTS
  • FairENGINE OIL DRAIN STUMP-PAN COVER IS MISSING
  • GoodMODERATE PAINT SCUFFS, VERY MINOR DENT ON BOTTOM OF DOOR
  • Good
  • Good
  • Good
  • FairPAINT CHIPS, SCRAPES, LIGHT RUST AREAS. CUSTOMER UNIT NUMBER DECALS REMAINING ON MACHINE
  • Good
  • FairRADIATOR TOP GRILL IS RUSTY, SCREEN IS BREAKING AWAY FROM WELDS ON RIGHT SIDE - RATTLES DURING OPERATION
  • FairCOVER OVER AUX HYD CONNECTORS ON LEFT BOOM ARM IS DENTED
  • GoodBUCKET STEP IS SLIGHTLY BENT
  • YesHEAVY OPERATIONAL DIRT & GREASE, CAB INTERIOR IS VERY DIRTY
  • YesE 4750781, H 4750794
  • "CAT 272D" DECAL ON RIGHT SIDE OF MACHINE IS TORN
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodAPPEARS OPERATIONAL; AMBIENT TEMP TOO COLD TO TEST
  • GoodCAB INTERIOR VERY DIRTY AT TIME OF INSPECTION
  • Good
  • Good
  • GoodMUDDY AT TIME OF INSPECTION
  • Good
  • FairMODERATE TO HEAVY SCUFFS FROM WINDOW WIPER IN FRONT PLEXIGLASS WINDOW, DOOR WEATHER SEAL LOOK AT LOWER RIGHT CORNER
  • FairCAB AIR FILTER DIRTY
  • Good
  • Good
  • Good
  • Good3"
  • GoodFABRIC DUSTY
  • Good
  • FairWIPER BLADE AGED AND WORN
  • Yes
  • Yes
  • No
  • No
  • Yes
engine
  • GoodLIGHT DUST IN OUTER ELEMENT
  • FairA/C BELT OK. ALTERNATOR BELT IS VERY LOOSE AND SQUEALS DURING OPERATION
  • Good
  • GoodDPF SOOT LEVEL WAS AT 68%: PERFORMED SUCCESSFUL MANUAL REGEN - FINAL SOOT LEVEL AT 20%. REGEN SYSTEM APPEARS TO BE OPERATING CORRECTLY.
  • Good
  • Good
  • GoodCUT: NO VISIBLE WEAR METALS
  • GoodENGINE STARTED EASILY AT +1C, RUNS WELL WITH NO UNUSUAL NOISES, SMOKE, OR VISIBLE LEAKS
  • Good
  • No
  • No
  • Yes2014 T4I EPA, CARB
  • NoCOOLANT OVERFLOW BOTTLE WAS EMPTY, ENGINE OIL LEVEL 1/2" OVERFULL
  • No
  • No
  • No
  • RED, ELC
  • MACHINE APPEARS TO HAVE BEEN RECENTLY SERVICED. NO CUSTOMER SERVICE RECORDS AVAILABLE
  • NORMAL
  • LIGHT
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • OVERFLOW BOTTLE WAS EMPTY (REFILLED BEFORE STARTING), NO APPARENT LEAKS
electrical, starting and charging system
  • Good
  • FairBATTERY WAS WEAK AND REQUIRED BOOSTING TO START. BATTERY ACCEPTED & HELD CHARGE, WAS ABLE TO RESTART MACHINE
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • ALTERNATOR BELT IS LOOSE & SQUEELS
hydraulics
  • Good
  • FairAUXILLARY QUICK CONNECTORS ON LEFT BOOM ARM ARE BENT / DAMAGED. SMALL LEAK AT ONE CONNECTOR. SMALL LEAK UNDER CAB AREA (WET STUMP-PAN)
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSMALL LEAK AT ONE AUX QUICK CONNECTOR ON LEFT BOOM ARM, WET AREA AT CENTER OF STUMP-PAN
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • GoodTWO SPEED TRAVEL WITH CREEPER MODE; OPERATIONS NORMAL WITH LIMITED TESTING
  • Good
  • Good
bucket
  • FairMODERATE+ DENTS AT HEEL AREA
  • Poor1/64" PIN/BORE, 1/32" PIN/BRG PLAY AT BOOM NOSE TO QUICK COUPLER & TILT CYL TO QUICK COUPLER PINS. EXCESSIVE WEARE AT BUCKET TO QUICK COUPLER MOUNTS
  • Good
  • Fair3/4" REMAINING, NOT TURNED
  • GoodPAINT CHIPS & RUST AREAS AT LOW
  • Fair1/64"+ PIN/BRG/BORE PLAY AT MOST PINS. NOTICEABLE WEAR. RETAINER BOLT MISSING FOR RIGHT BOOM TO COUPLER PIN.
  • PoorELECTRIC COUPLER: LICK PINS WILL NTO FULLY RETRACT - UNABLE TO REMOVE BUCKET. 3/4" PLAY AT QUICK COUPLER TO BUCKET MOUNT LUGGING: BUCKET ALMOST FALLS OFF QUICK COUPLER DUE TO WEAR AT MOUNT LUGGING
  • 279-5372 0.44M, 0.57YD 72"
  • 65SSGP127071
comments, misc. repairs, general remarks
  • PRODUCT STATUS DOWNLOAD ON FILE
tires
  • FRONT TIRES ESTIMATED 50% WORN, REAR TIRES ESTIMATED 25% WORN
  • LEFT REAR WHEEL STUDS HAVE BEEN REPLACED
  • Solideal Lifemaster 14 X 17.5 14PR.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSolideal Lifemaster16NoNoNo
Left RearSolideal Lifemaster14NoYesNo
Right FrontSolideal Lifemaster6NoYesNo
Right RearSolideal Lifemaster5NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone