Caterpillar 272D2XHP

Caterpillar 272D2XHP

Price
39,900 USD
Year
2016
Working hours
1446 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D2XHP
CategorySkid Steer Loaders
Serial NumberMD200363
Unit NumberCA2-142933
Catalog NumberCU4397958
Manufacturing Year2016
Hours1446 h
CountryCanada
LocationKamloops, BC
Pricing
Price Excluding Tax$39,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLTED: STEAMCLEAN AND DEGREASE. CLEAN CAB, BLOW OUT HEATER DUCTS & FILTERS. SERVICE MACHINE: PM500 PLUS OUTER AIR FILTER, TIGHTEN BELTS [NOTE: ENGINE OIL & HYDRAULIC FILTERS CHANGED DURING INSPECTION]. REPLACE MISSING 258-3312 ENGINE STUMP-PAN INSPECTION PLATE. REPAIR LOOSE ENGINE COMPARTMENT DOOR LATCH. REMOVE CUSTOMER UNIT NUMBER DECALS. REPLACE MISSING COVER, REPLACE BENT AUX HYD TUBES, STRAIGHTEN BENT ELECTRICAL PLUG MOUNT ON LEFT LOADER ARM.

REAR VIEW CAMERA - INSTALLED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fairengine compartment stump-pan oil drain inspection plate is missing
  • Fairheavy paint scrapes on rear engine door
  • Good
  • Good
  • Good
  • Goodpaint scrapes on rear engine door & upper rear loader cross-tube, customer unit number decals remaining on machine.
  • Good
  • Good
  • Fairguard missing over Aux hyd connectors on left front loader arm. Aux electrical plug mount bracket is bent
  • Good
  • Yesoperational dirt & grease, cab interior dirty, engine compartment dirty
  • Yes
  • Bolt missing from rear engine door latch assembly
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Goodcab interior is very dusty
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Goodcab heater ducts & filters dirty
  • Good
  • Good
  • Good
  • Good3"
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 60%
  • 60%
electrical, starting and charging system
  • Good
  • Good
  • GoodAll lights work
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Goodmoderate amount of fine break-in type material
  • Good
  • Good
  • GoodHydraulic functions operated normal with limited testing.
  • Good
  • Good
  • Good
  • No
  • Cover missing & two top tubes missing on Aux hyd connectors on left loader arm Bucket Bottom
tandems/gears/bearings/chains
  • Good
  • Good
  • Goodtravel functions operated normal with limited testing
  • Good
  • GoodTwo speed travel with creeper function
  • Good
  • Good
bucket
  • Goodnewer bucket
  • Fair1/64" play at loader arm to coupler pins/brgs/bores
  • Good
  • Good1" remaining, not turned
  • 279-5377 0.48m., 0.62yd., 80"
  • A4185BK20759
tires
  • Tread depth wear information not available. Estimate tires approx 30 to 40% worn.
  • Teck, Highland Valley Copper return. Unit number 57-08L. 272DXHP with newer 80" BOE GP bucket. PM service history unknown. EPA decal is present.
  • Solideal Lifemaster 14 x 17.5 14pr.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNo
Left RearYesNo
Right FrontSOLIDEAL LIFEMASTER26YesNo
Right RearNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone