Caterpillar 272D2XHP

Caterpillar 272D2XHP

Price
37,900 USD
Year
2016
Working hours
2063 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D2XHP
CategorySkid Steer Loaders
Serial NumberMD200330
Unit NumberCA2-142931
Catalog NumberCU4399169
Manufacturing Year2016
Hours2063 h
CountryCanada
LocationKamloops, BC
Pricing
Price Excluding Tax$37,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: STEAMCLEAN AND DEGREASE. CLEAN CAB, BOW OUT HEATER DUCTS & FILTERS. SERVICE MACHINE: PM500 PLUS OUTER AIR FILTER, TIGHTEN BELTS [NOTE: ENGINE OIL & HYDRAULIC FILTERS CHANGED DURING INSPECTION]. REPLACE MISSING 258-3312 ENGINE STUMP-PAN INSPECTION PLATE. TURN BUCKET CUTTING EDGE. REMOVE CUSTOMER UNIT NUMBER DECALS.

REAR VIEW CAMERA
FINNING CANADA HAVE EXCLUSIVE REMARKETING RIGHTS TO THIS MACHINE FROM NOVEMBER 21, 2018 THROUGH TO DECEMBER 21, 2018
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Fairengine compartment stump-pan oil drain inspection plate is missing
  • Fairone dent / tear in rear engine door
  • Good
  • Good
  • Good
  • Fairheavy paint scrapes & rust areas on front loader arm
  • Good
  • Good
  • Good
  • Yesoperational dirt & grease, cab interior dirty
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Goodappears operational: ambient temp too cold to fully test
  • Goodcab interior is in good overall condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodcab heater ducts are dusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • 70%
  • 70%
engine
  • Poorouter element dusty
  • Fairbelts loose, squeal at initial startup
  • Good
  • GoodDPF soot level at 64%. Regen system appears to be operating correctly
  • Good
  • Good
  • GoodEngine starts easily, runs well with no smoke, or visible leaks. Belts squeal at initial startup.
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red, ELC
  • normal
  • light
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodAll lights work
  • Good
  • Good
  • Yes
hydraulics
  • Fairmoderate amount of fine break-in type wear metals
  • Good
  • Good
  • GoodHydraulic functions operated normal with limited testing
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel with creeper function
  • Good
  • Good
bucket
  • Good
  • Fairapprox 1/2" clearance between quick coupler & bucket lugging. Mount lugging is heavily worn
  • Good
  • Fairheavy paint abrasion & rust areas on front of loader arm
  • Fairnoticeable wear in all pivot points
  • Fairelectric coupler is operational
  • Faircutting edge worn to base edge at corners; not turned
  • 279-5376 0.48m., 0.62yd., 78"
  • A4178BK20045
comments, misc. repairs, general remarks
  • Teck, Highland Valley Copper return. Customer unit number 57-07L. 272DXHP with 78" BOE GP bucket. PM service history unknown. EPA decal is present
tires
  • Heavy tread cuts on all tires; see pictures.
  • Camso SKS753 14pr. 14 x 17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCamso SKS7534080NoYesNo
Left RearCamso SKS7533774NoYesNo
Right FrontCamso SKS7533876NoYesNo
Right RearCamso SKS7533978NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone