Caterpillar 262D

Caterpillar 262D

Price
39,900 USD
Year
2015
Working hours
2178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02575
Unit NumberEQ116629
Catalog NumberCU4391739
Manufacturing Year2015
Hours2178 h
CountryUnited States
LocationBrewer, ME
Pricing
Price Excluding Tax$39,900
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information262D SSL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
TIRES, 12X16.5 10PR CAT
TWO SPEED WITH RIDE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone