Caterpillar 262D C3HF2

Caterpillar 262D C3HF2

Price
55,500 USD
Year
2016
Working hours
201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D C3HF2
CategorySkid Steer Loaders
Serial NumberDTB04980
Unit NumberLKC01955U
Catalog NumberCU2505507
Manufacturing Year2016
Hours201 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$55,500
Tax-
Price Including Tax-
Features
Additional Information*262D SSL TIER 4 FINAL HRC
*PACKAGE, PERFORMANCE, (H3)
*CONTROL, ISO, PROP, WT
*TWO SPEED WITH RIDE CONTROL
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, POLYCARBONATE
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, ELECTRIC
*CONVERSION ARRANGEMENT
*RADIO READY
*SEAT BELT, 2"
*BATTERY,XTRA HVY DUTY 1000 CCA
*COUNTERWEIGHT,MACHINE,EXTERNAL
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
FILM, SELF LEVEL, ANSI
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ENGLISH
TIRES, 12/16.5 CAT 10PR
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
RC
HF)
ELEC QC
PRICED 5/9/17 EK(2 SPD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone