Caterpillar 259D C3-H2

Caterpillar 259D C3-H2

Price
57,000 USD
Year
2015
Working hours
238 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D C3-H2
CategorySkid Steer Loaders
Serial NumberFTL07192
Unit NumberLKC01808
Catalog NumberCU2360442
Manufacturing Year2015
Hours238 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$57,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, NACD
PACKAGE, PERFORMANCE, (H2)
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
RUBBER BELT, 2 SPD, D/S IDLER
TRACK,RUBBER,320MM(12.6IN)BLCK
SEAT BELT, 2"
QUICK COUPLER, MANUAL
INSTRUCTIONS, ENGLISH
COUNTERWEIGHT,MACHINE,EXTERNAL
HEATER, ENGINE COOLANT, 120V
FAN, COOLING, DEMAND
PACK, DOMESTIC TRUCK
DISPLAY, ADVANCED, LCD
CONTROL, ISO, PROP, WT
PRICED 9/15/16 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone