Caterpillar 252B3

Caterpillar 252B3

Price
42,500 USD
Year
2011
Working hours
488 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 252B3
CategorySkid Steer Loaders
Serial NumberTNK00863
Unit NumberEQ082329
Catalog NumberCU4399655
Manufacturing Year2011
Hours488 h
CountryUnited States
LocationNorth Reading, MA
Pricing
Price Excluding Tax$42,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
PILOT CONTROLPILOT CONTROL
Additional InformationBELT, SEAT, 2 SUSPENSION
CONTROL, 1SPD,PROP AUX, DLX WT
COUNTERWEIGHT, MACHINE
DOOR, CAB, GLASS
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, STANDARD
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, MANUAL
ROPS, ENCLOSED WITH HEAT (C2)
SELF-LEVELING
TIRES, 12 X 16.5 10PR GALAXY
CAT 72" GP BUCKET W/ BOCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone