Caterpillar 246D C3-H2

Caterpillar 246D C3-H2

Price
49,000 USD
Year
2015
Working hours
950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3-H2
CategorySkid Steer Loaders
Serial NumberBYF01846
Unit NumberLKC01375
Catalog NumberCU2221684
Manufacturing Year2015
Hours950 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$49,000
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI-THEFT
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PRICED NEW
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
TIRES, 12/16.5 GA 10PR
BATTERY,XTRA HVY DUTY 1000 CCA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone