Caterpillar 242D

Caterpillar 242D

Price
22,850 USD
Year
2014
Working hours
2870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT00333
Unit NumberR12003
Catalog NumberCU2572717
Manufacturing Year2014
Hours2870 h
CountryUnited States
LocationSpartanburg, SC
Pricing
Price Excluding Tax$22,850
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
FORKSFORKS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationEROPS
FIRE EXTINGUISHER
FORKS
AUXILIARY HYDRAULICS
HYDRAULICS, STANDARD FLOW
LIGHTING
OROPS
PRODUCT LINK
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Nosee all BMC service records
  • Yeslight cleaning only
  • Good
  • Good
  • Fairrear engine door grill bent slightly--hole in screen
  • Good
  • Fairscratched & scuffed
  • Goodno issues
  • Good
  • Goodpoly tank--cap intact--no leaks found
  • Goodstack in good condition
  • Gooddebris--battery hold down intact
  • Goodclean--open ROPS--headliner intact
safety items
  • Yes
  • Yes
  • YesROPS plate not found
  • Goodelectric--holds correctly
  • Good
gauges, operator station, console
  • Gooddigital--shows 2867 hrs
  • Gooddec 2013
  • Goodvinyl--slides function well--light concrete splatter-- 345-6329 SEAT, SUSP, VINYL
  • Good
  • Good
  • Goodno loose motion in joysticks
  • Goodmirror & rear glass intact--2nd exit intact
  • Goodfuel gauge sweeps correctly
  • Goodmat intact
  • Goodswitch knockouts all intact--plastic in good condition
  • Yescorrect operation & decibel
  • Yespaper--good condition
  • Yespaper--good condition
  • Nonot found--418-5775 ROPS, OPEN (C1)
  • gauge shows full
engine
  • Fairdirty--normal use
  • Goodtensioned correctly
  • Good
  • Goodno leaks
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • Nonone found
  • No
  • red ELC
  • C3.3B T4F
  • normal--no lights on
  • clear
cooling system
  • Goodhyd--no leaks
  • Goodflexible--clamps intactr
  • Goodalum--good air flow--clean
  • Good
  • Nonone found
  • Goodalum--good air flow--clean
  • Goodplastic--all guards & shroud intact
electrical, starting and charging system
  • Goodbelt tensioned correctly
  • Goodsingle 12v
  • Goodall working
  • Goodglow plugs
  • Goodstarts well
  • Good
hydraulics
  • Goodcorrect oil level--sight glass & cap in good condition
  • Fairls leaking slightly
  • Yesls tilt cyl--see pictures
  • 345-5923 HYDRAULICS, PROP
  • Good
  • Goodno leaks found
  • Good
  • Goodno leaks found
attachments / work tools
  • Good
  • 4" X 42" forks--353-1696 carriage--see pictures
tandems/gears/bearings/chains
  • Goodno leaks from chain drive compartment
  • Goodno issues
  • Goodno leaks
  • Goodno loose motion in controls
  • Goodno leaks found under machine
  • Goodno leaks found under machine
bucket
  • Good
  • Goodscratched & scuffed--some concrete splatter
  • Goodwear consistent w/ age
  • Good388-8298 QUICK COUPLER, MAN--functions well
  • no bucket--forks only--see pictures
comments, misc. repairs, general remarks
  • machine on long term rent
  • see all BMC service records
  • machine functions well
  • 388-8135 PKG, PERFORMANCE,(H1)
tires
  • 10-16.5
  • 60
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCAT1260NoNoNo
Left RearCAT1260NoNoNo
Right FrontCAT1260NoNoNo
Right RearCAT1260NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone