Caterpillar 236D

Caterpillar 236D

Price
37,800 USD
Year
2016
Working hours
673 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ02743
Unit Number16N00100
Catalog NumberCU2383901
Manufacturing Year2016
Hours673 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$37,800
Tax-
Price Including Tax-
Features
Additional InformationCONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
BATTERY, HEAVY DUTY, 850 CCA
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
MSO 5LPXF ENG S/N 8GC3172
OIL, HYDRAULIC, COLD OPERATION
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
RETURN TO DIG/WRKTL POSITIONER
ROPS, OPEN (C1)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 10X16.5 CAT 10PR XD
TWO SPEED WITH RIDE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone