RESCH-KA-TEC GMBH GLV 2500 CW45S

Construction and Mining Equipment RESCH-KA-TEC GMBH GLV 2500 CW45S

Price
4,869 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand RESCH-KA-TEC GMBH GLV 2500 CW45S
CategoryTrenchers
Serial NumberSOKOM88054
Unit NumberSOKOM88054
Catalog NumberCU4676246
Manufacturing Year2014
CountryGermany
LocationWiedemar
Pricing
Price Excluding Tax4,869 USD
Tax (16%)779 USD
Price Including Tax5,648 USD
Details
Additional InformationCONDITION: 70 %
CUTTING WIDTH: 1600 MM
Features
Additional InformationCONDITION: 70 %
CUTTING WIDTH: 1600 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone