Genie Z45/25J G84

Genie Z45/25J G84

Price
34,600 USD
Year
2011
Working hours
2147 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie Z45/25J G84
CategoryArticulated boom lifts
Serial NumberZ452511A-40209
Unit NumberEQ00052308
Catalog NumberCU4629301
Manufacturing Year2011
Hours2147 h
CountryUnited States
LocationAshland, KY
Pricing
Price Excluding Tax34,600 USD
Tax USD
Price Including Tax USD
Details
Additional InformationDEUTZ 110V BATTERY BLANKET
DEUTZ 49HP F3L 2011 DIESEL
ALARM PACKAGE (INCLUDES FLASHING
83"H X 219"L X 90"W (STOWED)
MACHINE WEIGHT: 13,875 LBS
ROUGH TERRAIN AIR FILLED TIRES
6 FT STEEL PLATFORM
FREIGHT
4WD WITH OSCILLATING AXLES
BEACON, DESCENT & TRAVEL ALARM)
LIFT CAPACITY: 500 LBS
Features
Additional InformationDEUTZ 110V BATTERY BLANKET
DEUTZ 49HP F3L 2011 DIESEL
ALARM PACKAGE (INCLUDES FLASHING
83"H X 219"L X 90"W (STOWED)
MACHINE WEIGHT: 13,875 LBS
ROUGH TERRAIN AIR FILLED TIRES
6 FT STEEL PLATFORM
FREIGHT
4WD WITH OSCILLATING AXLES
BEACON, DESCENT & TRAVEL ALARM)
LIFT CAPACITY: 500 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
James Wells
Telephone:+1 606 928 3444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone