Genie S65RTDIESL G84

Genie S65RTDIESL G84

Price
70,200 USD
Year
2011
Working hours
1797 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie S65RTDIESL G84
CategoryArticulated boom lifts
Serial NumberS6012-22957
Unit NumberEQ00086410
Catalog NumberCU4629279
Manufacturing Year2011
Hours1797 h
CountryUnited States
LocationAshland, KY
Pricing
Price Excluding Tax70,200 USD
Tax USD
Price Including Tax USD
Details
Additional InformationW/SWING GATE
8FT PLATFORM 1/2 MESH INSETS
50 HP PERKINS TIER IV14 DIESEL
AC GENERATOR
MAKE: PERKINS
WELDER LEADS TO PLATFORM
LOCKABLE PLATFORM CONTROL BOX
THUMB ROCKER STEERING
COLD WEATHER KIT
LIGHT PACKAGE
ENGINE SERIAL NO: 7557998V
ALARM PACKAGE
ENGINE FAMILY: N844L
ENGINE BUILD: GN65629N
ROUGH TERRAIN FOAM FILLED TIRES
ENGINE MODEL: 404D-22
Features
Additional InformationW/SWING GATE
8FT PLATFORM 1/2 MESH INSETS
50 HP PERKINS TIER IV14 DIESEL
AC GENERATOR
MAKE: PERKINS
WELDER LEADS TO PLATFORM
LOCKABLE PLATFORM CONTROL BOX
THUMB ROCKER STEERING
COLD WEATHER KIT
LIGHT PACKAGE
ENGINE SERIAL NO: 7557998V
ALARM PACKAGE
ENGINE FAMILY: N844L
ENGINE BUILD: GN65629N
ROUGH TERRAIN FOAM FILLED TIRES
ENGINE MODEL: 404D-22
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone