Quick Search

Genie GR20

Genie GR20

Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandGenie GR20
Wheeler Machinery Co.
CategoryArticulated boom lifts
Serial NumberGRT-2809
Unit NumberAWP00691
Catalog Number10127393
Year2023
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax18,150 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information25'X 11" MAX WORK HEIGHT
CLOSED HEIGHT 6'X 6"
GENIE RUNABOUT AERIAL PLATFORM
GROSS WEIGHT 2451 LBS
LOAD CAPACITY 350 LBS
MAX DRIVE HEIGHT 19' X 9"
MAX ELEVATED SPEED 1/2 MPH
MAX LOWERED SPEED 2 1/2 MPH
OVERALL LENGTH 53"
PLATFORM EXTENSION 20"
PRICED NEW 11/09/23 KR
STOWED HEIGHT 78"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering