Caterpillar 777F

Caterpillar 777F

Price
On Request
Year
2011
Working hours
16890 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 777F
CategoryArticulated Dump Trucks (ADTs)
Serial NumberJRP02769
Unit NumberJRP02769
Catalog NumberCU4427275
Manufacturing Year2011
Hours16890 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION FRONT LEFT: 60 %
OPERATING WEIGHT: 64.5 T
TIRES CONDITION REAR RIGHT: 40 %
ENGINEPOWER: 952 HP
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION REAR LEFT: 40 %
BODY CONDITION: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone