Caterpillar 775GLRC

Caterpillar 775GLRC

Price
On Request
Year
2014
Working hours
11278 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 775GLRC
CategoryArticulated Dump Trucks (ADTs)
Serial NumberRFM00691
Unit NumberRFM00691
Catalog NumberCU4402770
Manufacturing Year2014
Hours11278 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION FRONT LEFT: 65 %
TIRES CONDITION FRONT RIGHT: 75 %
TIRES CONDITION REAR LEFT: 35 %
TIRES CONDITION REAR RIGHT: 50 %
BODY CONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone