Caterpillar 772

Caterpillar 772

Price
On Request
Year
2010
Working hours
10532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 772
CategoryArticulated Dump Trucks (ADTs)
Serial NumberRLB00605
Unit NumberRLB00605
Catalog NumberCU4398563
Manufacturing Year2010
Hours10532 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION REAR LEFT: 20 %
OPERATING WEIGHT: 47 T
BODY CONDITION: 50 %
ENGINEPOWER: 543 HP
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION FRONT RIGHT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Josef Zumloh
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone