Caterpillar 730C

Caterpillar 730C

Price
226,104 USD
Year
2015
Working hours
5800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00726
Unit NumberTFF00726
Catalog NumberCU4389002
Manufacturing Year2015
Hours5800 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$226,104
Tax (19%)$42,960
Price Including Tax$269,064
Features
Additional InformationOPERATING WEIGHT: 24.1 T
ENGINEPOWER: 375 HP
TIRES CONDITION REAR LEFT: 30 %
TIRES CONDITION MIDDLE LEFT: 30 %
TIRES CONDITION FRONT LEFT: 50 %
BODY CONDITION: 60 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION MIDDLE RIGHT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone