Quick Search

CAT D6T LGPPAT

CAT D6T LGPPAT

Year
2012
Working hours
8,908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INC.
Peoria, IA
+1 319 531 0379
Show phone number
Basic information
BrandCAT D6T LGPPAT
Altorfer Inc.
CategoryCrawler dozers
Serial NumberKSB00400
Unit NumberUS00102
Catalog Number4873032
Year2012
Hours8,908 h
CountryUnited States
LocationPeoria, United States
Pricing
Price Excluding Tax132,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
ROPS - EnclosedROPS - Enclosed
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Product LinkProduct Link
Blade Type - VPatBlade Type - VPat
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
ScreensScreens
WinchWinch
Additional informationPictures as of 2-5-24 at 8,256 hours.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • Good
  • Good
  • Good
  • FairSome peeling.
  • GoodWinch hitch, pull pin installed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo looseness.
  • Good
  • GoodMinor scratches.
  • GoodPlastic turbo style.
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodNovember 2011.
gauges, operator station, console
1410
  • GoodWorking correctly.
  • FairRH console cover cracked around cup holder insert.
  • Good
  • GoodWarning lights and alarm working properly.
  • Good
  • Good
  • Good
  • Good
  • GoodAll fan speeds working correctly.
  • Good
  • GoodCounting correctly.
  • Good
  • GoodAir suspension, working correctly.
  • Good
  • Good
engine
700
  • No
  • Yes
  • Yes
  • No
  • No
  • Normal, 70 psi.
  • None, normal.
  • Good
  • GoodELC.
  • Good
  • GoodNo leaks.
  • Good
  • Good
  • GoodNo leaks.
emissions
200
  • No
  • GoodPassed ARD ignition test successfully.
  • GoodRe-man DPF installed at 5,059 hours.
cooling system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • No
  • Yes
  • YesEther hose removed/plugged.
  • GoodCharging correctly, 27.5 volts.
  • Good
  • Good
  • Good
transmission
600
  • Yes
  • NoNo evidence of leaks.
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • GoodStalls correctly.
  • Good
  • Good
steering
300
  • Good
  • Good
  • GoodSteers correctly/smoothly.
brake
200
  • 2.0
  • Good
  • Good
hydraulics
400
  • GoodBoth are dry.
  • GoodBoth are dry.
  • Good
  • GoodDry.
blade
700
  • Good
  • Good
  • Good80% remaining, not flipped.
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks.
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersSingle and double flange rollers. GC, minor wear.
Cannon / Track AdjusterAdjusted correctly, no leaks.
Carrier RollersGC, minimal wear.
Equalizer BarMinimal looseness.
Idlers / TypeConventional idlers, minor wear.
Link / Brand / Part NumberCAT SALT links.
Pivot ShaftNo leaks.
SegmentsGC, minimal wear.
Track Shoes Width / Type31” single grouser, minor wear.
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front194.51931824
Idlers Front26.5272024
Idlers Rear26.5272024
Links39.939.42428
Pins & Bushings (External)11.711.42832
Pins & Bushings (Internal)81381322
Segments2202202727
Track Roller 143.443.22527
Track Roller 244.244.22121
Track Roller 344.243.72124
Track Roller 4GuardGuard
Track Roller 544.244.22121
Track Roller 644.444.21921
Track Roller 744,744,41819
Track Roller 843.442.92529
Track Shoe Grouser Height69.169.62625
final drives
200
  • Yes
  • GoodNo damage/leaks.
  • GoodNo damage/leaks.
comments, misc. repairs, general remarks
  • Inspected 2-5-24 at 8,256 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering