Quick Search

Caterpillar D6T LGP

Caterpillar D6T LGP

Year
2012
Working hours
11,423 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Isle, AB
+1 866 467 9900
Show phone number
Basic information
BrandCaterpillar D6T LGP
CategoryCrawler dozers
Serial NumberKSB01149
Catalog Number10048496
Year2012
Hours11,423 h
CountryCanada
LocationIsle, Canada
Pricing
Price Excluding Tax178,937 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCall Ryan Coley with questions at 780-499-2213

LGP

VPAT Blade

MS Ripper

120V Block heater

Premium lights

31" Pads

PL321

Complimentary 2 year / 1,000 hour Performance Essentials (2 x 500 hr PM kits per OMM). Contact sales rep for details, conditions may apply.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering